SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The device has a non-maskable interrupt (NMI) module that detects hardware errors in the system. The NMI module has a watchdog timer that triggers a reset if the CPU does not respond to an error within a user-specified amount of time. This NMI watchdog reset (NMIWDRS) produces an XRS that lasts for 512 INTOSC1 cycles.
After an NMI watchdog reset, the NMIWDRSn and XRSn bits in RESC are set.