SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: mcan_ex7_classic_transmit.c
This simple example shows external communication between the MCAN module and another CAN node. It shows how to transmit classic CAN frames. The GPIOs of MCAN should be connected to a CAN Transceiver. Bit Rate is 500kbps. Extended Identifier 0x15A5A5A5 is transmitted with 8 data bytes.
Hardware Required
External Connections
Both nodes should communicate through CAN transceivers.
Watch Variables