SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
An input capture signal (pulse train) can be prescaled by N = 2-62 (in multiples of 2) or can bypass the prescaler. This is useful when very high frequency signals are used as inputs. Figure 19-4 shows a functional diagram and Figure 19-5 shows the operation of the prescale function. The event prescaler can be reset by setting the ECCTL2.CTRFILTRESET register bit.
Figure 19-5 Prescale
Function Waveforms