SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: clb_ex7_state_machine.c
For the detailed description of this example, please refer to: C2000Ware_PATH\utilities\clb_tool\clb_syscfg\doc\Designing With the C2000 CLB.pdf This application report describes the process of creating this CLB example and can be used as guidance on designing custom logic with the CLB. This example uses all submodules inside a CLB TILE in order to implement a complete system.