SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| EQep1Regs | EQEP_REGS | EQEP1_BASE | 0x0000_5100 | YES | YES | YES | YES |
| EQep2Regs | EQEP_REGS | EQEP2_BASE | 0x0000_5140 | YES | YES | YES | YES |
| EQep3Regs | EQEP_REGS | EQEP3_BASE | 0x0000_5180 | YES | YES | YES | YES |