SPRUJF8 May 2026 TMS320F28P551SG
Figure 18-43 and Figure 18-44 illustrate the trip-zone submodule control and interrupt logic, respectively. DCAEVT1/2 and DCBEVT1/2 signals are described in further detail in Section 18.11.
Figure 18-44 Trip-Zone
Submodule Interrupt LogicThese individual flags for the CBC, OST, and DCxEVTy can be used to detect the source of the EPWMxTZINT Interrupt. When multiple sources are used to generate the EPWMxTZINT interrupt, reading and clearing the flags takes different actions based on the specific event.