SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The ERAD module can be used to set hardware breakpoints and hardware watch points. The programming sequences to set hardware breakpoints, hardware watch points, or to use the timers to profile and analyze the system are described in this section. The same sequences can be used by both the debugger software and user application code.
Refer to the Driverlib example projects in C2000Ware for JavaScript files to configure the ERAD module. Example projects are also available to showcase the usage of these script files. These examples can be found in the driverlib\~f28p55x~\examples\erad directory under the C2000Ware installation directory.