SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
FILE: spi_ex7_eeprom_dma.c
This program will write 8 bytes to EEPROM and read them back. The device communicates with the EEPROM via SPI using DMA and specific opcodes. This example is written to work with the SPI Serial EEPROM AT25128/256. Note: SPI character length is configured to 8 bits in SysConfig, and not changed throughout the execution of the program. Runtime updation of character length when CS pin is not controlled by the SPI module can lead to unpredictable behaviour
External Connections
Watch Variables