SPRUJF8 May 2026 TMS320F28P551SG
The ROM revision and release date information is stored at the ROM locations specified in Table 4-54. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
| Contents | Address |
|---|---|
| Revision Number | 0x003F 8044 |
| Revision Date | 0x003F 8045 |
| Build Number | 0x003F 8046 |