SPRUJF8 May 2026 TMS320F28P551SD , TMS320F28P551SG
The counter block is a complex functional submodule that can be configured either as a counter, an adder, or a shifter. Apart from the normal operational control, this block has a dedicated EVENT input, which can trigger an addition, subtraction or shift operation, or load data into the counter register. The inputs to the counter submodule are shown in Figure 29-12.
Figure 29-12 Counter Block