SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The SCI and SPI modules can communicate at bit rates that are much slower than the CPU frequency. These modules are connected to a shared clock divider, which generates a low-speed peripheral clock (LSPCLK) derived from SYSCLK. LSPCLK uses a /4 divider by default, but the ratio can be changed using the LOSPCP register. Each SCI and SPI module's clock (PERx.LSPCLK) can be gated independently using the PCLKCRx registers.