SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: mcan_ex10_receive_multiple_buffers.c
This example demonstrates how to receive MCAN messages in multiple buffers, including the configuration and handling of the messages. Communication is done between atleast two CAN nodes. The transmitting node could be another MCU or a CAN bus analysis tool capable of transmitting CAN FD frames. The transmit and receive pins of the MCAN module should be connected to a CAN transceiver. Nominal Bit Rate of 500 kbps & Data bit rate of 1 Mbps is used
Standard frames with message IDs 0x123, 0x124, 0x125, 0x126 are received. (For Extended frames, same procedure to be followed for configuration by adding Extended Message ID Filter Element(s))
Hardware Required
External Connections
Both nodes should communicate through CAN FD capable transceivers.
Watch Variables