SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The key functions of the event-trigger submodule are:
The event-trigger submodule manages the events generated by the time-base submodule, the counter-compare submodule, and the digital-compare submodule to generate an interrupt to the CPU and a start of conversion pulse to the ADC when a selected event occurs.
Figure 18-45 illustrates the event-trigger submodule within the ePWM.