SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Features of the EPG module are:
The EPG output signals are connected to GPIOs or other peripherals inside the device. The EPG inputs act as shift register inputs to capture incoming serial data streams. This allows the EPG to be configured as a custom serial module. The EPG is also capable of generating interrupts that are used to supply the pattern generators with new data or signal the completion of a generated pattern.