SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
One clock pulse is generated by the controller device for each data bit transferred. Due to a variety of different technology devices that can be connected to the I2C bus, the levels of logic 0 (low) and logic 1 (high) are not fixed and depend on the associated level of VDD. For details, see the device data sheet.