SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
A summarized description of each SCI signal name is shown in Table 22-1.
Signal Name | Description |
---|---|
External signals | |
SCIRXD | SCI Asynchronous Serial Port receive data |
SCITXD | SCI Asynchronous Serial Port transmit data |
Control | |
Baud clock | LSPCLK Prescaled clock |
Interrupt signals | |
TXINT | Transmit interrupt |
RXINT | Receive interrupt |