SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: spi_ex7_eeprom_dma.c
This program will write 8 bytes to EEPROM and read them back. The device communicates with the EEPROM via SPI using DMA and specific opcodes. This example is written to work with the SPI Serial EEPROM AT25128/256. Note: Runtime updation of character length when CS pin is not controlled by the SPI module can lead to unpredictable behaviour
External Connections
Watch Variables