SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Parallel instructions are single opcodes that perform two operations in parallel. The following types of parallel instructions are available: math operation in parallel with a move operation, or two math operations in parallel. Both operations complete in a single cycle and there are no special pipeline alignment requirements.