SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The SEC units can be used to yield the cumulative count over several start and stop events. In this mode the, unlike Max mode, the counter does not reset due to a stop event. Instead it stops counting and resumes counting when a start event occurs. in cumulative count mode, the MAX_COUNT is not valid.