SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
If the application requires the PLL clock to be bypassed from the system, configure SYSPLLCTL1.PLLCLKEN=0. It takes up to 60 CPU clock cycles before the bypass is effective. In the meantime if PLLSYSCLKDIV is reduced to a lower value (for example from /2 to /1 or /4 to /2), the device can be clocked above the maximum rated frequency and can lead to unpredictable device behavior. Hence, a delay of 60 CPU clock cycles is required after bypassing the PLL from the enable state, that is, going from PLLCLKEN=1 to PLLCLKEN=0.