SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
DmaRegs | DMA_REGS | DMA_BASE | 0x0000_1000 | YES | - | - | - |
Dmach1Regs | DMA_CH_REGS | DMA_CH1_BASE | 0x0000_1020 | YES | - | - | - |
Dmach2Regs | DMA_CH_REGS | DMA_CH2_BASE | 0x0000_1040 | YES | - | - | - |
Dmach3Regs | DMA_CH_REGS | DMA_CH3_BASE | 0x0000_1060 | YES | - | - | - |
Dmach4Regs | DMA_CH_REGS | DMA_CH4_BASE | 0x0000_1080 | YES | - | - | - |
Dmach5Regs | DMA_CH_REGS | DMA_CH5_BASE | 0x0000_10A0 | YES | - | - | - |
Dmach6Regs | DMA_CH_REGS | DMA_CH6_BASE | 0x0000_10C0 | YES | - | - | - |