SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The crossbars (referred to as X-BAR throughout this chapter) provide flexibility to connect device inputs, outputs, and internal resources in a variety of configurations.
The device contains a total of three X-BARs:
Each of the X-BARs is named according to where the X-BAR takes signals. For example, the Input X-BAR brings external signals “in” to the device. The Output X-BAR takes internal signals “out” of the device to a GPIO. The ePWM X-BAR takes signals to the ePWM modules.