SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
volatile long int *ECSL = (volatile int *)0x5F090; //ECSL register file
volatile long int *ECSLPWL = (volatile int *)0x78028; //ECSL Password location (assuming default Zone sel block)
volatile int tmp;
int I;
// Read the 64-bits of the password locations (PWL).
for (I=0;I<2; I++) tmp = *ECSLPWL++;
// Write the 64-bit password to the CSMKEYx registers
// If this password matches that stored in the CSMPWL,
// then ECSL gets disabled. If this password does not match,
// then the zone remains secure.
// An example password of: // 0x1111222233334444 is used.
*ECSL++ = 0x22221111; // Register Z1_CSMKEY0 at 0x5F090
*ECSL++ = 0x44443333; // Register Z1_CSMKEY1 at 0x5F092