SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The Flash wrapper provides a command to program the Flash and User OTP. This command is also used to program ECC check bits.
The DCSM OTP programming must be aligned to 128-bit address boundaries and each 128-bit word can only be programmed once. The exceptions are:
To avoid exceeding data retention capability limits, do not perform more than 64 program operations on the same Flash word line before performing an erase operation. Each Flash word line consists of sixteen 128-bit words (256 bytes). This limit is especially important to observe when writing to one-time-programmable Flash regions, such as the User OTP.