SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
Cmpss1Regs | CMPSS_REGS | CMPSS1_BASE | 0x0000_5500 | YES | YES | YES | YES |
Cmpss2Regs | CMPSS_REGS | CMPSS2_BASE | 0x0000_5540 | YES | YES | YES | YES |
Cmpss3Regs | CMPSS_REGS | CMPSS3_BASE | 0x0000_5580 | YES | YES | YES | YES |
Cmpss4Regs | CMPSS_REGS | CMPSS4_BASE | 0x0000_55C0 | YES | YES | YES | YES |