SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
This mode is used for peripherals where input synchronization is not required or the peripheral performs the synchronization. Examples include communication ports McBSP, SCI, SPI, and I2C. In addition, the ePWM trip zone (TZn) signals can function independent of the presence of SYSCLKOUT.