SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Once the receiver has been properly configured and synchronized, incoming messages are handled as described below. Note that there is no equivalent to a chip-select signal to gate incoming data. Every valid clock edge latches data into the receiver.
The header information of the received frame is placed in the respective register fields.
If any error conditions occur during reception such as a CRC mismatch, frame error, frame timeout, buffer overrun, or ping watchdog timeout, the corresponding flag is set in the RX_EVT_STS register.