SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
If additional time between samples is desired, the application can configure SPREAD equal to the number of SYSCLK cycles desired between samples. Figure 14-9 shows an example of oversampling from an ePWM trigger with a 500-cycle spread between samples.
TRIGGER = ePWM SOCA, NSEL = 3, MODE = Oversampling, PHASE = 0, SPREAD = 500