SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: timer_ex1_cputimers_sysconfig.c
This example configures CPU Timer0, 1, and 2 and increments a counter each time the timer asserts an interrupt.
This example project has support for migration across our C2000 device families. If you are wanting to build this project from launchpad or controlCARD, please specify in the .syscfg file the board you're using. At any time you can select another device to migrate this example.
External Connections
Watch Variables