SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
If the CPU tries to execute an illegal instruction, the CPU generates a special interrupt called an illegal instruction trap (ITRAP). This interrupt is non-maskable and has a vector in the PIE vector table. For more information about ITRAPs, see the Illegal-Instruction Trap section of the TMS320C28x DSP CPU and Instruction Set Reference Guide.