SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
If synchronization is a requirement, ePWM module 2 is configured as a sync receiver and operates at integer multiple (N) frequencies of module 1. The sync signal from sync source to sync receiver makes sure these modules remain locked. Figure 18-62 shows such a configuration; Figure 18-63 shows the waveforms generated by the configuration.