SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Both the transmitter and receiver are capable of using the DMA for automatic data transfers. The DMA trigger is independent from the interrupt signals. DMA events are only triggered on the completion of a data frame.
The transmitter DMA trigger is enabled by setting TX_DMA_CTRL.DMA_EVT_EN to 1. The transmitter must also set TX_OPER_CTRL_LO.START_MODE to 0x2 to allow either a write to the TX_FRAME_CTRL.START bit or to the TX_FRAME_TAG_UDATA register to start the transmission.
The receiver DMA trigger is enabled by setting RX_DMA_CTRL.DMA_EVT_EN to 1.
Refer to Section 24.3.2 and Section 24.3.3 for more DMA information specific to each FSI Module.