SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
An additional external clock source is supported on GPIO29 (AUXCLKIN). This must be a single-ended 3.3V external clock as shown in Figure 3-7 and can be used as the clock source for MCAN. Frequency limits and timing requirements are found in the TMS320F28P55x Real-Time Microcontrollers Data Sheet. The external clock can be connected directly to the GPIO29 pin.