SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Associated with the TXWAKE bit is the wake-up temporary (WUT) flag. WUT is an internal flag, double-buffered with TXWAKE. When TXSHF is loaded from SCITXBUF, WUT is loaded from TXWAKE, and the TXWAKE bit is cleared to 0. This arrangement is shown in Figure 22-5.