SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
For SPIBRR = 3 to 127:
For SPIBRR = 0, 1, or 2:
where:
LSPCLK = Low-speed peripheral clock frequency of the device
SPIBRR = Contents of the SPIBRR in the controller SPI device
To determine what value to load into SPIBRR, you must know the device system clock (LSPCLK) frequency (that is device-specific) and the baud rate at which you are operating.