SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Boot ROM health and booting status is written to a 32-bit address in M0RAM. This status is cleared on a POR or XRS reset. The previous status is retained on any other reset. For example, you can clear the status before performing a debugger device reset to view the latest boot ROM actions reflected in the status.
Description | Address |
---|---|
Boot ROM Status | 0x0000 0002 |
Value | Description |
---|---|
0x8000 0000 | HWBIST reset is handled successfully |
0x2000 0000 | EFuse Single Bit Error |
0x1000 0000 | FWU Flash Boot Error |
0x0800 0000 | Flash Verification Error |
0x0400 0000 | DCSM initialization LP Error |
0x0200 0000 | DCSM Initialization Invalid LP |
0x0100 0000 | SYSPLL enabled successfully |
0x0080 0000 | HWBIST NMI occurred |
0x0040 0000 | Missing clock NMI occurred |
0x0020 0000 | RAM Uncorrectable Error NMI occurred |
0x0010 0000 | Flash Uncorrectable Error NMI occurred |
0x0008 0000 | RL NMI occurred |
0x0004 0000 | ERAD NMI occurred |
0x0002 0000 | Boot ROM detected a PIE mismatch |
0x0001 0000 | Boot ROM detected an ITRAP |
0x0000 8000 | Boot ROM has completed running |
0x0000 2000 | Boot ROM handled POR |
0x0000 1000 | Boot ROM handled XRS |
0x0000 0800 | Boot ROM handled all the resets |
0x0000 0400 | POR memory test has completed |
0x0000 0200 | DCSM initialization has completed |
0x0000 0100 | RAM Initialization Complete |
0x0000 000C | FWU boot has started |
0x0000 000B | Wait boot has started |
0x0000 000A | CAN-FD boot has started |
0x0000 0009 | CAN boot has started |
0x0000 0008 | I2C boot has started |
0x0000 0007 | SPI boot has started |
0x0000 0006 | SCI boot has started |
0x0000 0005 | RAM boot has started |
0x0000 0004 | Parallel boot has started |
0x0000 0003 | Secure Flash boot has started |
0x0000 0002 | Flash boot has started |
0x0000 0001 | Boot ROM has started running |