SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The best way to understand how to use the HRPWM capabilities is through two real examples:
The following examples all have initialization and configuration code written in C. To make these easier to understand, the #defines shown below are used.
Example18-2 assumes MEP step size of 150ps and does not use the SFO library.