SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
This is a simple four input Look-Up table (LUT) block with inputs IN0, IN1, IN2, and IN3 (see Figure 29-16). Any combinatorial Boolean equation using the four inputs can be realized by programming the 16-bit control register associated with each LUT4 block. For more information, see the LUT4 register descriptions located in Section 29.9.