SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 6-8 lists the memory-mapped registers for the FLASH_ECC_REGS registers. All register offset addresses not listed in Table 6-8 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Write Protection | Section |
---|---|---|---|---|
0h | ECC_ENABLE | ECC Enable | EALLOW | Go |
20h | FECC_CTRL | ECC Control | EALLOW | Go |
Complex bit access types are encoded to fit into small table cells. Table 6-9 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
R-0 | R -0 | Read Returns 0s |
Write Type | ||
W | W | Write |
W1S | W 1S | Write 1 to set |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
ECC_ENABLE is shown in Figure 6-8 and described in Table 6-10.
Return to the Summary Table.
ECC Enable
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R-0h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ENABLE | ||||||||||||||
R-0h | R/W-Ah | ||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R | 0h | Reserved |
15-4 | RESERVED | R | 0h | Reserved |
3-0 | ENABLE | R/W | Ah | ECC enable. A value of 0xA would enable ECC. Any other value would disable ECC. Reset type: SYSRSn |
FECC_CTRL is shown in Figure 6-9 and described in Table 6-11.
Return to the Summary Table.
ECC Control
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R-0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ECC_TEST_EN | ||||||
R-0h | R/W-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | RESERVED | R | 0h | Reserved |
15-2 | RESERVED | R | 0h | Reserved |
1-0 | ECC_TEST_EN | R/W | 0h | ECC test mode enable. 00 ECC test mode disabled 01 ECC test mode enabled, one of the 64 data bits is flipped and fed to the redundant ECC logic (on both ECC logic low and ECC logc high blocks). 11 ECC test mode enabled, Two of the 64 data bits are flipped and fed to the redundant ECC logic (on both ECC logic low and ECC logc high blocks). 10 Reserved Reset type: SYSRSn |