SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
An incoming NMI sets a status bit in the NMIFLG register and starts the NMI watchdog counter. This counter is clocked by the SYSCLK, and if the count reaches the value in the NMIWDPRD register, the counter triggers an NMI watchdog reset (NMIWDRS). To prevent this, the NMI handler must clear the flag bit using the NMIFLGCLR register. Once all flag bits are clear, the NMIINT bit in the NMIFLG register can also be cleared to allow future NMIs to be taken.
The NMI module is enabled by the boot ROM during the startup process. To respond to NMIs, an NMI handler vector must be written to the PIE vector table.