选择版本

选择版本

未找到结果。请清除搜索并重试。

AM13E2X-SDK

SDK for AM13E2x Devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 26.00.00.06.STS
发布日期: 2026-3-16
产品
实时电机控制和自动化 MCU
AM13E23019 具有边缘 AI、TMU、512KB 闪存和安全功能的 200MHz Arm® Cortex®-M33 实时电机控制 MCU
硬件开发
评估板
LP-AM13E230 AM13E230xx LaunchPad™ 开发套件

文档

Download CCS 20.5.0 Version for Windows or Linux

Download SysConfig 1.27.0 for Windows or Linux

SysCfg EA to APL Migration Guide

发布信息

Thank you for your interest in the AM13E2x MCU Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, driver support and examples.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with supported Integrated development environments.

新增功能

  • Driverlib, SysConfig and Examples for Device Peripherals
  • TI HAL Drivers and Examples for I2C, SPI and UART
  • FreeRTOS Support with Examples
  • Real Time Libraries and Examples
  • CMSIS Support
  • STM G4 Compatible drivers for DMA, GPIO, SPI and UART