SLAU292G November 2009 – July 2015
Press # until the stopwatch mode is active (see Figure 3-1). It supports up time intervals up to 19 hours, 59 minutes and 59 seconds. For the first 20 minutes, the resolution is 1/100 second, after 20 minutes the resolution changes to 1 second.
Secondary function: Start and stop. Press DOWN to start or stop the stopwatch
Set function: Reset stopwatch.
Hold the # button until the stopwatch is set to zero.