SLAU292G November 2009 – July 2015
The sports firmware (default) of the Chronos module provides a broad set of features. In addition to basic Chronos module functions such as time, date, alarm, and stopwatch, other advanced features such as an altimeter, heart-rate monitor, calorie, vertical speed, and distance information (2) are available. The internal accelerometer provides acceleration data on the wrist module LCD and allows control of a PC by transferring the sensor's measurements. The Chronos module can also be used to control PowerPoint or other PC software with its buttons.
User concept:
The different features are either available in the top or bottom LCD line.
There are three user modes available: Modes such as Time or Date, Secondary Functions that allow activation and deactivation of features (for example, to start or stop the stopwatch or to enable or disable the alarm), and Set Functions that allow changing settings (for example, setting the time or date or resetting the stopwatch) (see Figure 3-1).
Examples:
The * button allows selecting the top line mode
The # button allows changing the bottom line modes
Examples:
Toggling between time (HH:MM) and seconds (.SS) in time mode: push UP button to toggle between modes.
Start or Stop in stopwatch mode: push DOWN to start or stop stopwatch
Examples:
To set the time (shown in top LCD line): hold the * button to enter the time set menu.
To reset the stopwatch (shown in bottom LCD line): hold the # button to reset.
An exception to the above modes is the Keylock. It allows locking the buttons to avoid accidental change or activation of modes (for example, when the Chronos module is carried in a suitcase or bag). The keylock may be enabled or disabled by holding # and DOWN simultaneously for three seconds. The LCD shows "Loct" when the keylock is active and "oPEn" when it is inactive.