SLAU292G November 2009 – July 2015
The eZ430-Chronos PC software for Linux requires TCL/Tk. If the Linux distribution does not already include TCL/Tk yet, install both with the apt-get command:
sudo apt-get install tcl8.5-dev
sudo apt-get install tk8.5-dev
To generate keyboard events and mouse clicks through the Chronos module buttons, xdotool is required. Install with the apt-get command:sudo apt-get install xdotool
The PC now has the infrastructure for the eZ430-Chronos PC Software. Continue with the eZ430-Chronos installation:
NOTE
Linux is supported by the eZ430-Chronos Control Center and eZ430-Chronos Data Logger PC applications. The eZ430-Chronos software package also contains all source code for the Chronos module and access point, which are provided for Code Composer Studio IDE (Windows and Linux) and the IAR Embedded Workbench IDE (Windows only). CrossWorks from Rowley Associates supports Linux and MacOS in addition to Windows OS but requires manual project setup. MSPGCC may also be used.