SLAU292G November 2009 – July 2015
Designator | Value | Tolerance | Footprint | Description | Manufacturer |
---|---|---|---|---|---|
C1 | 1 µF | ±10%, X5R | 603 | Capacitor SMD | |
C2 | 4.7 µF | ±10%, X5R | 603 | Capacitor SMD | |
C3 | 2.2 µF | ±10%, X5R | 603 | Capacitor SMD | |
C4 | 47 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C5 | 47 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C6 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C7 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C8 | 1 µF | ±10%, X5R | 603 | Capacitor SMD | |
C9 | 100 nF | ±10%, X7R | 402 | Capacitor SMD | |
C10 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C11 | 2.2 pF | ±0.25pF, COG/NP0 | 402 | Capacitor SMD | |
C12 | 10 nF | ±10%, X7R | 402 | Capacitor SMD | |
C13 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C14 | 22 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C15 | 22 pF | ±5%, COG/NP0 | 402 | Capacitor SMD | |
C16 | 3.9 pF | ±0.1pF, COG/NP0 | 402 | Capacitor SMD | Johanson 500R07S3R9BV4 |
C17 | 3.9 pF | ±0.1pF, COG/NP0 | 402 | Capacitor SMD | Johanson 500R07S3R9BV4 |
C18 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C18 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C19 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C20 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
C21 | 220 pF | ±10%, COG/NP0 | 402 | Capacitor SMD | |
D1 | green | 603 | LED SMD | ||
E1 | 0868AT43A0020 | Chip Antenna | Johanson | ||
L1 | Ferrite Bead 1k, 1R, min. 100mA | 402 | EMI Filter SMD | for example, TDK MMZ1005S102C | |
L2 | 27 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C27NJV4 |
L3 | 27 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C27NJV4 |
L4 | 18 nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C18NJV4 |
L5 | 47nH | ±5% | 402 | Inductor Monolithic SMD | Johanson L-07C47NJV4 |
P1 | USB Type A | USB Plug | for example, Lumberg 241007 | ||
PCB1 | CUSTOM, solder stop black | PCB, 2 layers, 0.8 mm thick | |||
R1 | 2R | ±5% | 402 | Resistor SMD | |
R2 | 33R | ±5% | 402 | Resistor SMD | |
R3 | 33R | ±5% | 402 | Resistor SMD | |
R4 | 1.5k | ±5% | 402 | Resistor SMD | |
R5 | 56k | ±1% | 402 | Resistor SMD | |
R6 | 270R | ±5% | 402 | Resistor SMD | |
U1 | TPS76933DBV | SOT-23 | Linear Regulator | TI | |
U2 | CC1111F32RSP | QFN36 | ISM Transceiver | TI | |
Y1 | 48MHz, CL=16pF, ESR≤40Ω | ±10ppm | 23.2 x 2.5 mm2 | Crystal SMD | Epson TSX3225-X1E000021040300 |