SLAU292G November 2009 – July 2015
This tab contains the key mapping for the eZ430-Chronos module buttons #, * and UP. Besides a single key selection (pulldown menu for each button), also full combinations including the Shift, Ctrl, Alt, and Windows keys can be user defined by selecting the corresponding option. Changes can be made while the PPT mode is active. Configurations can be saved by clicking the Save button.
Predefined configurations are available in a pull down menu on top of the menu. Select configuration from menu and click Load to activate them.
Predefined key configurations:
* = previous slide
UP = next slide
# = start presentation (F5)
* = previous song
UP = next song
# = start/pause
* = previous song
UP = next song
# = start/pause
The key mapping may be changes while PPT mode is active.