SLAU292G November 2009 – July 2015
The SimpliciTI Acc / PPT tab support two different features. It may be used to display the acceleration data transmitted by the Chronos module, which can also be used to control the mouse pointer. It may also be used to remotely control the PC with user-definable shortcuts such as PowerPoint control.
Pairing Chronos module and PC:
After a short time, the link is established.
In "ACC" mode, the Control Center status bar shows:
"Receiving data from acceleration sensor X=... Y=... Z=...".
In PPt mode, the Control Center status bar reports which button is pushed (#, *, or UP).