SLAU292G November 2009 – July 2015
Based on the CC430F6137 sub-1-GHz RF SoC, the eZ430-Chronos is a complete development system featuring a 96-segment LCD display, an integrated pressure sensor, and a three-axis accelerometer for motion sensitive control. The integrated wireless interface allows the eZ430-Chronos to act as a central hub for nearby wireless sensors such as pedometers and heart-rate monitors. The eZ430-Chronos offers temperature and battery voltage measurement and is complete with a USB-based MSP430F5509 + CC1101 (part of the new eZ430-Chronos kit with white PCBs) or CC1111 (part of the initial eZ430-Chronos kit with black PCBs) wireless interface to a PC.
The eZ430-Chronos wrist module may be disassembled to be programmed with custom applications and includes an eZ430 USB programming interface.
NOTE
The information provided in this document applies equally to all of the kits that are available, unless otherwise noted.
There are several different eZ430-Chronos kit versions available. In addition to the different frequency versions, there are two generations of kits: