Click Mouse On (M) to control the PC mouse pointer with the eZ430-Chronos module. Hold the Chronos module with its display facing up. The mouse pointer moves vertically (x-axis in Control Center) when tilting the Chronos module forward/backward and moves vertically (y-axis in Control Center) when tilting the Chronos module left/right. Mouse clicks are possible as well:
Left single click: * button
Left double click: # button
Right click: UP button
Mouse control can be calibrated to set a point of zero acceleration (that is, no pointer movement) by selecting Calibration (C). It may be disabled by clicking Mouse Off (M) or by typing M on the PC keyboard.
NOTE
Holding buttons (for example, for drag and drop) is not supported.
Turn the demo off by pushing the DOWN button on the eZ430-Chronos module and clicking Stop Access Point in the PC application