3.6.3.4.2.1 eZ430-Chronos Wrist Module Update Using IAR
The project is available in C:\Program Files\Texas Instruments\eZ430-Chronos\Software Projects\Chronos Watch\IAR\Wireless Update. The eZ430-Chronos module needs to be connected to the emulator which must be connected to the PC.
- Open project by double clicking "Wireless Updater.eww"
- Select build configuration according to frequency in Project > Edit Configurations...
- Click Project > Download and Debug
- Close the Embedded Workbench after code was written
- Program the wrist module main application as described in Section 3.6.4.